Reduce bulk with our dry-shrink tubing, provides quick and easy protection for wires, connectors, and terminals in dry indoor environments, offering insulation and abrasion resistance.
Product Type | Heat Shrink Tubing |
Color | Green |
Material | Cross-Linked Polyolefin |
Nominal Diameter (mm) | 6.4 |
Nominal Recovered Wall Thickness (In.) | 0.025 |
Nominal Recovered Wall Thickness (mm) | 0.6 |
Sub Brand | Dry-Shrink™ |
Overall Length (ft.) | 500 |
Overall Length (m) | 152.4 |
Resistance Properties | Flame-Retardant |
Shrink Ratio | 2:1 |
Minimum Expanded Inside Diameter (mm) | 6.4 |
Application | For Dry Locations |
Configuration |
---|
UPC | 07498391532 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.7670 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 3.5340 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | HSTT Thin Wall Heat Shrink: GB0239KH | English | |
MSDS | MSDS- Heat Shrinkable Tubing | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English | |
Technical References | Abrasion Protection Shelf Life | English |