Our tubing offers exceptional insulation, chemical resistance, and temperature tolerance for wires, cables, and components in demanding environments.
Note | Use a controlled temperature oven as a best practice for shrinking TFE Heat Shrink to achieve the most reliable results |
Product Type | Heat Shrink Tubing |
Adhesive Lined | No |
Color | Milky Clear |
Material | PTFE |
Maximum Operating Temperature (°C) | 250 |
Maximum Operating Temperature (°F) | 482 |
Minimum Operating Temperature (°C) | -67 |
Minimum Operating Temperature (°F) | -88 |
Nominal Diameter (AWG) | 18 |
Nominal Diameter (In.) | 0.076 |
Nominal Diameter (mm) | 1.9 |
Nominal Recovered Wall Thickness (In.) | 0.012 |
Nominal Recovered Wall Thickness (mm) | 0.3 |
Sub Brand | Dry-Shrink™ |
Overall Length (In.) | 48 |
Overall Length (ft.) | 4 |
Overall Length (m) | 1.2 |
Overall Length (mm) | 1219.2 |
Resistance Properties | Chemical-Resistant, Flame-Resistant, UV-Resistant |
Standards Met | Mil Spec: AMS-DTL-23053/12 Class 2 and 3 |
Shrink Ratio | 2:1 |
Shrink Temperature (°C) | 340 |
Shrink Temperature (°F) | 644 |
Maximum Recovered Inside Diameter (In.) | 0.049 |
Maximum Recovered Inside Diameter (mm) | 1.2 |
Minimum Expanded Inside Diameter (In.) | 0.076 |
Minimum Expanded Inside Diameter (mm) | 1.9 |
Application | For Dry Locations; Insulating and protecting wires and cables |
Configuration |
---|
UPC | 07498337427 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1733 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Part Drawing - PDF - GB0239KL-DC_01HSTTT | English | |
Installation Documents | HSTTT TFE Heat Shrink | English | |
MSDS | MSDS- Heat Shrinkable Tubing | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English | |
Technical References | Abrasion Protection Shelf Life | English |