Efficiently shrink tubing with our powerful heat shrink gun with stand. The adjustable temperature control and stand ensure precise and controlled heating, making it perfect for various applications.
Product Type | Heat Shrink Gun with Stand |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | 371 |
Minimum Operating Temperature (°F) | 700 |
Standards Met | RoHS Compliant |
Part Features | Temperature range 650f to 900f, additional accessories can be ordered. Equipped with a circular stand. 115 volts, 10 amp, Dual Temperature switch |
Configuration |
---|
UPC | 07498338884 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6031 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - 4-1 Heat Shrink Tubing Spec Sheet (WW-WASP08) | English | |
Videos | Abrasion Protection Products Video | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English |