Our PVC tubing offers durable, flexible insulation and protection for wires, cables, and components in various electrical and electronic applications, without the need for heat shrinking.
Product Type | Non-Shrink Tubing |
Color | Black |
Inside Diameter (In.) | 0.79 |
Inside Diameter (mm) | 20 |
Material | PVC |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Voltage (V) | 600 |
Nominal Diameter (In.) | 0.786 |
Nominal Diameter (mm) | 20 |
Overall Length (ft.) | 250 |
Overall Length (m) | 76.2 |
Resistance Properties | Oil-Resistant |
Standards Met | CSA 75192, UL224 VW-1, MIL-I-631, RoHS Compliant |
Wall Thickness (In.) | 0.04 |
Wall Thickness (mm) | 0.9 |
Application | 1) Provides Insulation and Protection for Lead Wires, Wire Harness Assemblies, Soldered Joints and Components in Electrical and Electronic Equipment, 2) All Purpose Flexible and Non-Shrinkable |
Part Features | Provides insulation and protection for lead wires, wire harness assemblies, soldered joints and components in electrical and electronic equipment |
Configuration |
---|
UPC | 07498345320 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.8995 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Non-Shrink PVC Tubing Catalog Cut Sheet HSCC1 | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Part Drawing - PDF - G03597BZ_DC_GB0239LV_00C | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English |