Application | Mounts 2-1/8" Deep Boxes to Studs on 16" Centers |
Product Type | Box Mounting Bracket |
Sub Brand | StrongHold™ |
Color | Silver |
Finish/Coating | Galvanized |
Material | Steel |
Standards Met | RoHS Compliant |
Part Features | Allows multiple boxes to be spaced along bracket |
UPC | 07498363054 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.5602 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPSGB16A-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |