Conduit Clamp for 2" Conduit with Nut and Bolt and Plain Mounting Hole, Stainless Steel
Application | (1) Conduit hanger available for 1/2" – 4" conduit (2) Bolt and nut (Phillips/flathead) provide positive securing feature (3) Available with threaded and non-threaded mounting hole |
Product Type | Conduit Clamp with Bolt |
Color | Silver |
Compatible EMT Size | 2 |
Compatible Rigid/IMC Size | 2 |
Environment | Indoor |
Includes | Nut and Bolt |
Material | Stainless Steel Type 304 |
Mount Method | Screw-On |
Mounting Bolt Method | Non-Threaded |
Mounting Hole Diameter (In.) | 0.3125 |
Mounting Hole Diameter (mm) | 7.937 |
Standards Met | UL/cUL, RoHS Compliant |
Static Load Capacity (kg) | 22.7 |
Static Load Capacity (lb) | 50 |
Sub Brand | StrongHold™ |
UPC | 07498302448 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.5192 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Conduit Clip For 2" Conduit With Nut and Bolt and Plain Mounting Hole | English | |
Videos | StrongHold Supports and Fasteners Product Video | English |