Panduit UCCPD-C130 Universal Cable Clips for Parallel Type Cable Down, are adjustable edge clips designed for various rack sizes. Their teeth lock feature prevents movement and can handle multiple gauges. Great for managing PV cable on solar panels. Maximum cable diameter of 0.25”-0.30” (6.5-7.5mm), frame thickness of 0.04”-0.12” (1.0-3.0mm) and frame width of 0.78”-1.38” (20-35mm). Includes UCCCDL-X130 latch. Made of Weather Resistant Acetal, are black in color and come in packages of 100.
Product Type | Wire Clip |
Body Material | Weather Resistant Acetal |
Color | Black |
Environment | Indoor/Outdoor |
Maximum Bundle Diameter (In.) | 0.3 |
Maximum Bundle Diameter (mm) | 7.5 |
Maximum Compatible Panel Thickness (In.) | 0.118 |
Maximum Compatible Panel Thickness (mm) | 3 |
Mount Method | Edge Clip |
Overall Length (In.) | 0.88 |
Overall Length (mm) | 22.33 |
Overall Width (In.) | 0.77 |
Overall Width (mm) | 19.5 |
Overall Height (In.) | 1.25 |
Overall Height (mm) | 31.66 |
Resistance Properties | UV-Resistant |
Standards Met | RoHS Compliant |
Part Features | Adjustable Design, Teeth Locking Latch |
UPC | 61305675589 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0846 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.8464 |
Product Bulletins | Comprehensive Solar Energy Solutions | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Videos | Solar Energy Solutions Video 16:9 | English | |
Part Drawings | Universal Edge Clip | English | |
Installation Documents | Universal Edge Clip | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |