Chaining bracket to extend J-Mod® capacity one level. Capacity: three levels maximum. For use with all single-level mounting brackets listed below.
Application | Support J-MOD J-Hooks |
Product Type | Cable Support |
Color | Silver |
For Use With | Brackets |
Material | Steel/Zinc |
Mount Method | Bracket |
Overall Height (In.) | 6.37 |
Overall Height (mm) | 161.8 |
Overall Length (In.) | 1.96 |
Overall Length (mm) | 49.7 |
Overall Width (In.) | 1.96 |
Overall Width (mm) | 49.7 |
Sub Brand | StrongHold™ |
Static Load Capacity (kg) | 81.6 |
Static Load Capacity (lb) | 180 |
Support Type | J-MOD Modular J-Hook System |
Part Features | J-MOD System is a chainable cable pathway solution |
UPC | 07498338059 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0887 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.4434 |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Installation Documents | J-Mod Cable Support System | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |