Reliable and organized ceiling cable management with our robust mount cable support, and designed for easy, efficient installations in any environment.
Product Type | Cable Support |
Application | Route High Performance Communication Cabling in Air Handling Spaces |
Category 5e Cable Capacity | 55 |
Category 6 Cable Capacity | 46 |
Category 6A Cable Capacity | 30 |
Color | Black |
Includes | Ceiling Mount Bracket |
Material | Nylon 6.6 |
Maximum J-Hook Bundle Capacity (In.) | 2 |
Mount Method | In-Ceiling |
Overall Length (In.) | 5.8 |
Overall Length (mm) | 147.3 |
Overall Width (In.) | 5.8 |
Overall Width (mm) | 147.3 |
Overall Height (In.) | 4.8 |
Overall Height (mm) | 120.7 |
Sub Brand | StrongHold™ |
Standards Met | UL, cULus Listed, RoHS Compliant |
Static Load Capacity (kg) | 13.6 |
Static Load Capacity (lb) | 30 |
Support Type | J-PRO Pre-Assembled J-Hook System |
Part Features | Bend Radius Control, Smooth Pulling Surface |
Configuration |
---|
UPC | 07498396611 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 1.5833 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | J-Pro™ Cable Support System Product Bulletin FRCB45-SA-ENG | English | |
Videos | J-Pro Cable Support System | English | |
Videos | StrongHold Supports and Fasteners | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | J-Pro Ceiling Mount J-Hook: C1100 | English | |
3D CAD Models | J-Pro Ceiling Mount J-Hook 3D Drawing | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English |