Simplify cable management with our Snap Lock J-Hook. Ideal for quick, secure mounting, it enhances organization and efficiency on any job site.
Product Type | Cable Support |
Application | Route High Performance Communication Cabling in Air Handling Spaces |
Category 5e Cable Capacity | 55 |
Category 6 Cable Capacity | 46 |
Category 6A Cable Capacity | 30 |
Color | Black |
For Use With | Brackets |
Includes | Snap Lock |
Material | Nylon 6.6 |
Mount Method | Snap-On |
Overall Length (In.) | 3.41 |
Overall Length (mm) | 86.6 |
Overall Width (In.) | 3.41 |
Overall Width (mm) | 86.6 |
Overall Height (In.) | 4.75 |
Overall Height (mm) | 120.6 |
Sub Brand | StrongHold™ |
Static Load Capacity (kg) | 13.6 |
Static Load Capacity (lb) | 30 |
Support Type | J-MOD Modular J-Hook System |
Part Features | Bend Radius Control, Smooth Pulling Surface |
Configuration |
---|
UPC | 07498343288 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.3167 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 1.5833 |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | JMod J Hook Part Drawing G02672DC | English | |
Installation Documents | J-Mod Cable Support System | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English |