Rod hanger for 1/4 - 3/8 threaded rod with offset bracket - nuts required.
Application | Rod Hanger with Offset Bracket |
Product Type | Rod Hanger |
Color | Black/Silver |
Maximum Flange Thickness (In.) | 0.25 |
Maximum Flange Thickness (mm) | 9.5 |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 72.6 |
Static Load Capacity (lb) | 160 |
Part Features | Accomodates threaded rod |
UPC | 07498363586 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | Customer Specification - C-CMP6TO-ENG | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |