Safely install various cable tie types with our cable tie tool. The tool ensures a safe end after tensioning the coiled end. It installs ties parallel to the bundle for convenience in any environment.
Product Type | Cable Tie Installation Tool |
Application | Stainless Steel Cable Tie Installation Tool |
Color | Black |
Maximum Compatible Strap Width (In.) | 0.31 |
Maximum Compatible Strap Width (mm) | 12.7 |
Minimum Compatible Strap Width (In.) | 0.18 |
Minimum Compatible Strap Width (mm) | 4.6 |
Cut Off Type | Manual |
For Use With | MLT S/LH/H, MLTC/MLTFC S/LH/H, MLTDH S/LH/H |
Sub Brand | Pan-Steel® |
Overall Length (In.) | 10.1 |
Overall Length (mm) | 256 |
Tension Type | Controlled Tension |
Tool Type | Manual clipping |
Part Features | Economical; Coiled tie end remaining after tensioning assures a safe end; Manual tension with no cutoff; Installs ties parallel to the bundle |
Configuration |
---|
UPC | 07498376047 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0251 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Fully Coated Stainless Steel Cable Ties Product Bulletin | English | |
Part Drawings | Part Drawings - PDF - HTMT CD_TB25214B01_00 | English | |
Installation Documents | Pan-Steel Tie Tensioning Tool Operating Instructions | English |