The MS10W50T15-L4 Pan-Steel® Stainless Steel Strap is the ultimate solution for strapping applications. The buckle design and tension-controlled installation tool offer quick and safe installation for a wide range of indoor, outdoor, and underground applications. Color Stainless Steel.
Application | General |
Product Type | Strapping |
Color | Natural |
Environment | Indoor and Outdoor |
For Use With | BT2HT, BT2MS75 |
Material | Stainless Steel Type 304 |
Maximum Bundle Diameter (In.) | 10 |
Maximum Bundle Diameter (mm) | 254 |
Maximum Installation Temperature (°C) | 538 |
Maximum Installation Temperature (°F) | 1000 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 2979 |
Minimum Loop Tensile Strength (lb) | 700 |
Overall Length (In.) | 37 |
Overall Length (mm) | 940 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 12.7 |
Resistance Properties | UV-Resistant |
Standards Met | RoHS Compliant,UL E56854, CE,ABS,GL,LR |
Sub Brand | Pan-Steel® |
Strap Breaking Strength (N) | 2979 |
Strap Breaking Strength (lb) | 671 |
Minimum Bundle Width (In.) | 1 |
Minimum Bundle Width (mm) | 25.4 |
Overall Thickness (In.) | 0.015 |
Overall Thickness (mm) | 0.38 |
Part Features | Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; Can be used in a wide range of applications including direct burial; Smooth surfaces and rounded edges assures cable protection and worker safety. |
UPC | 07498344696 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.2123 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 1.0616 |
Product Bulletins | RT2HT and BT2HT Installation Tools | English | |
Videos | Panduit I-Series Metal Strapping using BT75SDT Installation Tool Video 16:9 BT75SDT | English | |
Part Drawings | Metal Strapping .500 [12.70] Wide Part drawing N41151BS_DC | English |