Panduit CSCS-M Cable Spacer Crosses allow you to connect two bundles at 90 degrees. They also separate bundles to prevent abrasion and because of the dual cradle design the cable bundles remain stable. For use with miniature, intermediate and standard cable ties and are intended for indoor environments. Made of Nylon 6.6, are natural in color and come in packages of 1000.
Product Type | Cable Spacer |
Application | Connect Two Bundles At 90° |
Color | Natural |
Environment | Indoor |
For Use With | Cable Ties : M, I, S |
Material | Nylon 6.6 |
Maximum Installation Temperature (°C) | 85 |
Maximum Installation Temperature (°F) | 185 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Length (In.) | 0.45 |
Overall Length (mm) | 11.4 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 9.4 |
Overall Height (In.) | 0.25 |
Overall Height (mm) | 6.3 |
Standards Met | UL Recognized #E136577, CE Compliant. |
Mount Method | Cable Tie |
UPC | 07498360091 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 0.7439 |
Part Drawings | Part Drawing - PDF - CSCS_R2 | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |