Panduit CSMS-D71 PEEK Cable Spacers are designed to separate or hang cords, cables and tubing in high temperature and harsh chemical environments. They are multifunctional, lightweight and are intended for indoor environments. Made of PEEK, are light brown in color and come in packages of 500.
Product Type | Cable Spacer |
Application | In Aircraft to Securely Fasten Wires and Harness |
Color | Light Brown |
Environment | Indoor |
For Use With | Cable Ties : M, I, S |
Material | PEEK |
Maximum Installation Temperature (°C) | 240 |
Maximum Installation Temperature (°F) | 464 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Maximum Operating Temperature (°C) | 240 |
Maximum Operating Temperature (°F) | 464 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Length (In.) | 0.57 |
Overall Length (mm) | 14.5 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.7 |
Overall Height (In.) | 0.38 |
Overall Height (mm) | 9.7 |
Resistance Properties | Chemical-Resistant, High Heat-Resistant, Radiation-Resistant |
Standards Met | UL Recognized #E136577, CE Compliant, RoHS Compliant. |
Mount Method | Cable Tie |
UPC | 07498348642 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0556 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.5563 |
Specification Sheets | Cable Spacer Specification Sheet FRSP37 | English | |
Part Drawings | LightWeight Cable Spacer | English | |
3D CAD Models | LightWeight Cable Space CAD 3D Drawing | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |