Harness Identification Marker Plate, 2.00" x 0.75"(50.8mm x 19.1mm), white, standard package.
Application | Use as Flags, Tags, or Wrap-Around Identification Plates to Clearly Identify All Wire Harnesses |
Product Type | Marker Plate |
Color | White |
Environment | Indoor |
For Use With | Miniature, Intermediate, Standard cross-section cable ties |
Material | Nylon 6.6 |
Maximum Installation Temperature (°C) | 85 |
Maximum Installation Temperature (°F) | 185 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Length (In.) | 2 |
Overall Length (mm) | 50.8 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Standards Met | RoHS Compliant. |
Mount Method | Cable Tie |
UPC | 07498365040 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0266 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1329 |
Part Drawings | GB0239GM | English |