Panduit offers the most preferred hand-operated tools in the industry. The GS2B-E Ergonomic Cable Tie Hand Tool is easy to operate and has tool-controlled tension that provides a flush cut-off and speeds up installation to lower installed cost. Promotes worker safety, reduces downtime, and increases productivity. For Subminiature, Miniature, Intermediate, and Standard Cross Section Cable Ties. Black trigger handle and selector knob with light gray metal housing. Weight, 13.55 ounces (385 grams).
Note | Tool housing is made of metal for added durability |
Product Type | Cable Tie Installation Tool |
Application | Production, Maintenance, Construction |
Color | Light Gray/Black |
Finish/Coating | Powder-Coated |
Overall Length (In.) | 7.82 |
Overall Length (mm) | 198.6 |
Overall Width (In.) | 1.28 |
Overall Width (mm) | 32.4 |
Overall Height (In.) | 5.71 |
Overall Height (mm) | 145.1 |
Military Cross Reference Number | MS90387-1 |
Standards Met | QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387 Mil. Spec. Part Number MS90387-1 |
UPC | 61305623648 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1264 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6320 |
Product Bulletins | Ergonomic Cable Tie Installation Hand Tools Product Bulletin FRCB31 | English | |
Videos | Cable Tie Installation Video 16:9 | English | |
Part Drawings | GS2B-E Tool Part Drawing | English | |
Installation Documents | Extended Blade Guard Replacement Kit Installation Instructions | English | |
Installation Documents | Screw-Type Tension Lockout Kit For: GS2B-E, GS4H-E & GS4EH-E & GS4MT-E Tools | English | |
Installation Documents | Pan-Ty, Dome-Top Barb Ty, Sta-Strap, Contour-Ty, Super-Grip and In-Line Cable Ties of Subminiature, Miniature, Intermediate and Standard cross sections. | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |