Panduit PLF1MA-C Flag Style Marker Ties are used to fasten and identify bundles at the same time. Can be used with Panduit permanent marker pens. The curved tip is easy to pick up from flat surfaces and allows faster initial threading. Miniature cross section, 5.1" (130mm) length, .76 x 1.04" (19.1 x 26.4mm) marker write-on area. For indoor use, made of Nylon 6.6, are natural in color and come in packages of 100. Can be used with Panduit permanent marker pens.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Marker Type | Flag |
Overall Length (In.) | 5.1 |
Overall Length (mm) | 130 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.045 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 0.87 |
Maximum Bundle Diameter (mm) | 22.1 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -70 |
Write-On Area Width (In.) | 1.04 |
Write-On Area Width (mm) | 26.4 |
Write-On Area Height (In.) | 0.76 |
Write-On Area Height (mm) | 19.1 |
Standards Met | CE Compliant,RoHS Compliant |
For Use With | Bundles |
Application | General |
Part Features | Used to fasten and identify bundles at the same time, Can be custom imprinted |
UPC | 07498355314 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0237 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2370 |
Videos | Premium Cable Ties | English | |
Part Drawings | Flag Tie Cable Tie Drawing | English | |
Part Drawings | Flag Tie 3D STP File | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide FRSG3 | English |