Panduit PLT3S-C0 Locking Cable Ties are designed to satisfy the needs of general applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Standard cross section, 11.5” (292mm) length. For Indoor/Outdoor use, made of Weather Resistant Nylon 6.6, are black in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 11.5 |
Overall Length (mm) | 292 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2S, 21S), RoHS Compliant |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PPTS, PTH, STS2, STH2 |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498354067 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0498 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4975 |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
3D CAD Models | Locking Cable Tie 3D STP File | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide FRSG3 | English |