Boost productivity with our automatic tool head designed for use with reel-fed cable ties. Perfect for high-volume cable tie installations, it reduces operator fatigue and repetitive motion injuries.
Product Type | Automatic Cable Tie Tool Head |
Application | Automated cable tie installation for high volume usage |
Color | Black |
Overall Length (In.) | 10.12 |
Overall Length (mm) | 256.9 |
Overall Width (In.) | 2.14 |
Overall Width (mm) | 54.5 |
Overall Height (In.) | 6.76 |
Overall Height (mm) | 171.6 |
Standards Met | CE Compliant |
For Use With | PLT1.5M-XMR-series Reel-fed Cable Ties |
Configuration |
---|
UPC | 61305602212 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4521 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |