PAT Robot Integration Kit: Metallic Housing includes a pneumatic trigger actuator for remote tie installation and a mounting bolt pattern to ease PAT tool integration with a robot end effect or for a robust and accurate grip- Transfer Hose Strain Relief Kit to maintain transfer hose bend radius reducing tie misfeeds due to sharp hose bend radii during robot motion; also sold separately under part number PATM-RKS (includes two 1-foot strain relief tubes with fastening cable ties)- Quick Start Guides provide easily understood electrical, network, and mechanical installation instructions minimizing the robot integrator's design time and simplifying the integration process- Best Practices Document lists the best practices when integrating the PAT System to a robot optimizing system performance and productivity
Application | Pat Tool Integration With a Robot end Effect or for a Robust and Accurate Grip |
Includes | Metallic Housing, Transfer Hose Strain Relief Kit , Quick Start Guides, Best Practices Document |
For Use With | Pat1M, Pat1.5M Tools |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
UPC | 07498321963 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3895 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
Installation Documents | Installation Instructions/Best Practices - PDM to Robos - Quickstart Guide PA26203A01 7-09 | English | |
Installation Documents | PAT Robot Integration Kit: PA26234A01 | English | |
Installation Documents | PAT Robot Integration Kit: PA26263A01 | English | |
Installation Documents | PATM-RKS Assembly Instructions | English |