Panduit offers the most preferred hand-operated tools in the industry. The PPTEH Pneumatic Cable Tie Hand Tool has an ergonomic design that promotes worker safety, reduces downtime, and increases productivity. For use with light-heavy, heavy and extra heavy cross section cable ties. Blue trigger handle with gray metal housing. Weight is 52 ounces (1474 g) and is sold individually.
Application | Production, Maintenance, Construction |
Note | Tool housing is made of metal for added durability |
Product Type | Pneumatic Cable Tie Hand Tool |
Color | Light Gray |
Finish/Coating | Powder-Coated |
Overall Height (In.) | 8.6 |
Overall Height (mm) | 218.4 |
Overall Length (In.) | 11.6 |
Overall Length (mm) | 294.6 |
Overall Width (In.) | 2.14 |
Overall Width (mm) | 54.4 |
Standards Met | CE Compliant |
For Use With | For Panduit LH, H and EH cross-section cable ties |
Part Features | Powder coat finish with blue knob; replacement parts can be part of a scheduled maintenance program. |
UPC | 07498376096 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4384 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ergonomic Cable Tie Installation Hand Tools Product Bulletin FRCB31 | English | |
Part Drawings | PPTEH Part Drawing TM24096A01 | English | |
Installation Documents | PPTEH OPERATION MANUAL | English | |
Installation Documents | TTLK3 Installation Instructions | English |