Panduit’s ABM3H-A-L20 4-way rubber-based adhesive backed cable tie mounts have been designed for fast installation and long-term performance and reliability. They are made of Nylon 6.6 and can be used with miniature, intermediate, standard, light-heavy, heavy, and hook and loop mount cable ties. These mounts are designed for indoor environments. They are 1.5" x 1.5" (38.1mm x 38.1mm), supplied in strips of 2, are black in color and come in packages of 50.
Product Type | Cable Tie Mount |
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Mounting Hole Thread Size | #6 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 50.3 |
Overall Height (In.) | 0.29 |
Overall Height (mm) | 7.4 |
Standards Met | CE Compliant, UL Recognized: E136577, RoHS Compliant |
Static Load Capacity (kg) | 0.513 |
Static Load Capacity (lb) | 1.13 |
For Use With | Miniature, Intermediate, Standard, Light Heavy, Heavy Cross-Section Ties |
UPC | 07498374609 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.3338 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Adhesive Backed Mount Part Drawing GB0239GW | ||
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |