The MLTFC2S-CP316 self-locking cable tie speeds up installation with a unique self-locking head design that locks into place at any part of the tie body. The 316 stainless steel is wrapped in UV-resistant, halogen-free, Polyester to promote worker safety and reliability in corrosive, high-vibration, temperature-extreme environments. The Polyester coating is available in six color options and provides visual indication for easy identification in color-coding applications.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Black |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Finish/Coating | Polyester Fully-Coated |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 7.9 |
Overall Length (mm) | 201 |
Body Width (In.) | 0.18 |
Body Width (mm) | 4.6 |
Body Thickness (In.) | 0.017 |
Body Thickness (mm) | 0.4 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 51 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 445 |
Minimum Loop Tensile Strength (lb) | 100 |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | UL E56854,CE,ABS |
For Use With | GS4MT-E, HTMT, PPTMT, ST2MT |
Application | Harsh Environment |
Part Features | Self-locking head design speeds installation and locks into |
UPC | 07498359333 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0155 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0776 |
Product Bulletins | Fully Coated Stainless Steel Cable Ties Product Bulletin | English | |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Part Drawings | MLT Coated Standard Series - N41214 | English |