Organize your cables efficiently with our standard locking cable tie. This cable tie has a curved tip for easy threading and a nylon material that resists weather.
Material Description | Nylon 6.6 () |
Product Type | Premium Cable Tie |
Color | Yellow |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 8 |
Overall Length (mm) | 203 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.043 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 50.8 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Compliant |
For Use With | GTS-E, GS2B-E, PTS |
Application | General |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
Configuration |
---|
UPC | 07498344410 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0884 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 2.2112 |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie 3D STP File | English | |
Part Drawings | Premium Cable Ties PLT Series Part Drawing SS-5540 Sheet 1 | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |