globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit PLT4S-C86 Metal Detectable Cable Ties are designed to help the food, beverage and pharmaceutical industries meet product manufacturing safety standards. Featuring metal impregnated material, these metal detectable products are identifiable by metal detection equipment. Additionally, the distinct blue color facilitates quick visual detection. Standard cross section, 14.4” (366mm) length. Made of metal detectable Nylon 6.6, are light blue in color, and come in packages of 100.

c warning e
Planned for Discontinuation
Suggested Replacement Parts:

Specifications

Product Type Premium Cable Tie
Color Light Blue
Environment Indoor
Material Nylon 6.6
Material Properties Metal-Impregnated
Overall Length (In.) 14.4
Overall Length (mm) 366
Body Width (In.) 0.19
Body Width (mm) 4.8
Body Thickness (In.) 0.057
Body Thickness (mm) 1.4
Maximum Bundle Diameter (In.) 4
Maximum Bundle Diameter (mm) 102
Minimum Bundle Diameter (In.) 0.13
Minimum Bundle Diameter (mm) 3.3
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met RoHS Compliant
For Use With GTS-E, GS2B-E, GTH-E, GS4H-E, STS2, STH2
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Packaging Detail

UPC 07498303003
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0534
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.5339
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}