Our tape is a powerful solution for high-voltage electrical work. Its advanced self-amalgamating properties and superior insulation ensure the safety and reliability of your critical connections.
Sub Brand | StrongHold™ |
Product Type | High Voltage Hazard Tape |
Color | Black |
Material | EPR |
Overall Thickness (In.) | 0.03 |
Overall Thickness (mm) | 0.8 |
Overall Length (ft.) | 30 |
Overall Length (m) | 9.14 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Maximum Operating Temperature (°C) | 90 |
Maximum Operating Temperature (°F) | 194 |
Standards Met | ROHs compliant, REACH Compliant, Lead Free, UV Resistant |
Environment | Indoor/Outdoor |
Tape Style | High Voltage Rubber Tape with Liner |
Configuration |
---|
UPC | 61305679368 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0116 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 0.6944 |
Product Bulletins | StrongHold Specialty Tape Product Offering Product Bulletin SFCB21--SA-ENG | English | |
Specification Sheets | ST23 Series High Voltage Rubber Tape with Liner 3 Specification Sheet | English | |
Videos | StrongHold PVC Electrical Tape Product Video | English | |
Part Drawings | Stronghold High Voltage Rubber Tape with Liner Part Drawing 00803EBZ_DC_00 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |