Transition from Commscope FiberGuide® to our Fiber-Duct™ with this 4" x 4" adapter. This fitting is steel, includes all necessary hardware and has a black finish. Conver your system to our solution.
Product Type | Fiber Routing Adapter |
Application | Transitions from ADC's 4x4 FiberGuide* Fiber Cable Management System to 4x4 Fiber-Duct™ System |
Color | Black |
Fitting Type | Adapter |
Material | Steel |
Overall Length (In.) | 4.25 |
Overall Length (mm) | 108 |
Overall Width (In.) | 4.94 |
Overall Width (mm) | 125.5 |
Overall Height (In.) | 4.16 |
Overall Height (mm) | 105.7 |
Standards Met | RoHS Compliant |
Sub Brand | Fiber-Duct™ |
System Dimensions | 4" x 4" |
Configuration |
---|
UPC | 07498378131 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1544 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.5436 |
Part Drawings | Part Drawings - PDF - FADC4X4 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |