The FiberRunner® End Cap Fitting is used in cable management to close off open ends of the channel or fittings. The FiberRunner® End Cap Fitting is a push-on installation and does not require a coupler.
Application | Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cables |
Product Type | End Cap |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Ridge PVC |
Color | Yellow |
Fitting Type | End Cap |
Fitting Material | ABS |
For Use With | 4x4 |
Material | ABS |
Overall Height (In.) | 4.63 |
Overall Height (mm) | 117.6 |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19 |
Overall Width (In.) | 6.92 |
Overall Width (mm) | 175.8 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 6x4 |
UPC | 07498378435 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1755 |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FREC6X4 | English | |
Part Drawings | Part Drawings - DXF - FREC6X4 | English | |
Part Drawings | FiberRunner 6X4 End Cap Part Drawing 37185-77 | English | |
Installation Documents | FiberRunner End Cap Fittings Installation Instructions/Best Practices RW142-REV06 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |