Create a 90° vertical drop from a horizontal run with ease using our 2" x 2" vertical tee. Includes a hinged door for quick access and compatibility with QuikLock™ couplers.
Product Type | Tee Fitting |
Sub Brand | FiberRunner® |
Application | Data Centers and Telco Central Offices |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | PC |
Color | Yellow |
Fitting Type | Vertical Tee |
Fitting Material | PC/ABS |
Material | Polycarbonate/ABS |
For Use With | 4x4 FiberRunner System |
Overall Length (In.) | 8.51 |
Overall Length (mm) | 216.2 |
Overall Width (In.) | 14.5 |
Overall Width (mm) | 368.3 |
Overall Height (In.) | 7.3 |
Overall Height (mm) | 185.4 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 4" x 4" |
Configuration |
---|
UPC | 61305676837 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8304 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 4.1522 |