Achieve seamless cable management with our outside vertical right-angle fitting. Its design ensures smooth 90° vertical turns, providing easy cable access and enhanced organization.
Product Type | UPS |
For Use With | Panduit® Pre-Configured Zone Enclosures |
Configuration |
---|
UPC | 61305631439 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3694 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 1.4777 |