Create a 90° vertical drop from a horizontal run with ease using our 2" x 2" vertical tee. Includes a hinged door for quick access and compatibility with QuikLock™ couplers.
Product Type | UPS |
For Use With | Panduit® Pre-Configured Zone Enclosures |
Configuration |
---|
UPC | 61305631439 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3694 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 1.4777 |