Securely route and protect your cables with our solid wall channel. The solid wall design protects from dust and damage, making it ideal for when cables need to be securely enclosed.
Product Type | Fiber Routing Channel |
Application | (1)The Fiber-Duct™ 4X4 Routing Systems Is System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution Areas |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | C4YL6 |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.83 |
Overall Width (In.) | 4.2 |
Overall Width (mm) | 106.7 |
Overall Height (In.) | 4 |
Overall Height (mm) | 101.6 |
Sub Brand | Fiber-Duct™ |
Standards Met | UL Listed to 2024A,CSA Compliant |
System Dimensions | 4" x 4" |
Configuration |
---|
UPC | 07498370268 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.5335 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 5.3349 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Part Drawings | Fiber-Duct 4x4 Solid Wall Channel: 35245-42 | English | |
Part Drawings | Fiber-Duct 4x4 Solid Wall Channel: 35245-42 | English | |
Part Drawings | Fiber-Duct 4x4 Solid Wall Channel: 35245-42 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |