globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Ladder Rack
Sub Brand FiberRunner®
Application (1) Comprised of channel, fittings, and brackets designed to segregate, route, and protect fiber optic cable and copper cabling. (2) It is suited for data center applications where cable is routed from distributionareas to equipment cabinets or racks.
Color Black
For Use With Mounting Channel to Bracket
Includes (1) Bracket Assembly, (2) #10-32x1/2 Pan Head Slotted Machine Screws, (2) #10-32 Hex Machine Screw Nuts, (2) #10 Helical Spring Lockwashers
Material Steel
Number of Pieces 7
Overall Length (In.) 6.56
Overall Length (mm) 166.6
Overall Width (In.) 1.25
Overall Width (mm) 31.8
Overall Height (In.) 4.57
Overall Height (mm) 116.1
Standards Met UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia Gr-63-Core Network Equipment Building Systems Level 3, LP-CSISPEC-FR
Series Type 2x2 and 4x4 Fiber-Duct Brackets
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.

Runtime Graph

Configuration

Packaging Detail

UPC 07498362534
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0219
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.2191

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items