The FiberRunner® 2 Port Spillout is used in cable routing systems to route into 1.5 inch (38mm) diameter split corrugated tubing directly through a hole cut in the sidewall of the 4x4 FiberRunner® Channel or 4x4 Fiber-Duct™ Channel. It provides a 2 inch (50.8mm) bend radius control at the exit. It securely holds split corrugated tubing to ensure system integrity and easy access to add or remove cables.
Product Type | 2-Port Spillout |
Sub Brand | FiberRunner® |
Application | Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 4x4 Routing System |
Includes | (1) 2-Port Spill-Out Housing, (1) 2-Port Spill-Out Retainer, (1) 2-Port Spill-Out Hinged Door |
Material | ABS |
Overall Length (In.) | 4.64 |
Overall Length (mm) | 117.8 |
Overall Width (In.) | 5.42 |
Overall Width (mm) | 137.7 |
Overall Height (In.) | 3.53 |
Overall Height (mm) | 89.7 |
Standards Met | UL Listed to 2024A, RoHS Compliant |
System Dimensions | 4x4 |
Color | Yellow |
UPC | 07498384374 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1400 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.7000 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Part Drawings - DWG - FRIDT4X4 | English | |
Part Drawings | Part Drawings - DXF - FRIDT4X4 | English | |
Part Drawings | FiberRunner 4X4 2--Port Spill-Out to 1-1/2" I.D. Corrugated Loom Tubing Part Drawing 37847-85 | English | |
Installation Documents | Installation Instructions/Best Practices - Rw137b | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |