Allow your channel or pathway to be attached directly to a strut structure with our strut clip. Easy assembly and convenience makes it perfect for any job site.
Product Type | Strut Clip Kit |
Sub Brand | FiberRunner® |
Application | Strut Mounting Clip Assembly Allows Fiberrunner Channel or Wyr-Grid Pathway to be Attached Directly to Standard 1 5/8 inch Wide Strut Structures |
Color | Black |
For Use With | FiberRunner Channel or Wyr-Grid Pathway |
Includes | (2) Clips, (2) 1/4-20 Channel Nuts without Springs, (2) 1/4-20x7/8 Hex Head Cap Screws, (2) 1/4 Helical Spring Lockwashers. |
Material | Steel |
Number of Pieces | 8 |
Overall Length (In.) | 0.64 |
Overall Length (mm) | 16.5 |
Overall Width (In.) | 2.69 |
Overall Width (mm) | 68.4 |
Overall Height (In.) | 1.62 |
Overall Height (mm) | 41.3 |
Series Type | FiberRunner Accessory |
Part Features | Allows for any Size Of Wyr-grid Pathway to be Installed directly to 15/8" Wide Strut Metal Framing Channel. |
Configuration |
---|
UPC | 07498307029 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0104 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1041 |
Part Drawings | FIBERRUNNER STRUT CLIP KIT | English | |
Installation Documents | FRSTRCBL: Firberrunner Struct Clip Kit: V00029FR | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) |