Product Type | Screw |
Sub Brand | Quick-Build™ |
Color | Silver |
Finish/Coating | Zinc |
For Use With | QB-BASE120-Q and QB-BASE175-Q |
Material | Steel |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19.1 |
Screw Size | #8 |
Standards Met | RoHS Compliant |
Application | Used to Secure Traditional Harness Board Accessories and Test Fixtures to Quick-Build™ Mounting Platform |
Part Features | Used to secure traditional harness board accessories and test fixtures to Quick-Build mounting platform; Phillips-head screw style, Phillips/slot combination screw style |
UPC | 07498310207 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0229 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 0.5729 |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Specification Sheets | Customer Specification QB‐S8‐750‐C | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |