Our end cap fitting provides a clean way to close the open end of a low voltage single channel installation
Product Type | Low Voltage Fitting |
Sub Brand | Pan-Way® |
Color | Electric Ivory |
Fitting Type | End Cap |
For Use With | LD5 |
Material | ABS |
Mount Method | Snap-On |
Raceway Type | Low Voltage |
Standards Met | UL94V-0, FT4, Meets TIA/EIA Standards |
Overall Length (In.) | 1.62 |
Overall Length (mm) | 41.2 |
Overall Width (In.) | 1.08 |
Overall Width (mm) | 27.6 |
Overall Height (In.) | 0.58 |
Overall Height (mm) | 14.7 |
Application | Surface Raceway products provide flexibility for routing, protecting, and consealing Low-Voltage Data, Fiber Optic and Electrical Wiring within any Enterprise Environment |
Part Features | 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes. |
Configuration |
---|
UPC | 07498325187 |
Std. Pkg. Qty. | 20 |
Std. Pkg. Volume (cf) | 0.0307 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1537 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet RKSP229 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - ECF5-200 | English | |
Part Drawings | Part Drawing - DWG - ECF5_SS-19159 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Installation Documents | Drop Ceiling Fitting Installation Instructions RW96 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |