globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Outside corner fitting for use with LDPH3 and LDS3 raceway, White, ABS, Length 1.05 in.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Power Rated Fitting
Sub Brand Pan-Way®
Color White
Fitting Type Outside Corner
For Use With LDPH3, LDS3
Material PVC
Material Properties Rigid
Mount Method Snap-On
Raceway Type Low Voltage
Standards Met Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant.
Overall Height (In.) 0.44
Overall Height (mm) 11
Overall Length (In.) 1.05
Overall Length (mm) 26.7
Overall Width (In.) 1.05
Overall Width (mm) 26.7
Application Pan-Way ® Lds Profile Raceway is a Single Channel Non-Hinged Raceway Which Provides Solutions for Routing of Power or Low Voltage Data and Fiber Optic Cabling Along Perimeter Walls. Lds Raceway is the Only Non-Metallic Raceway that is Bendable in Low Volt
Part Features Tamper resistant design, Available 1 bend radius control fittings, Only non-metallic bendable raceway, Standard and power rated fittings, Non-metallic construction, Adhesive backing and Available in four

Packaging Detail

UPC 07498360709
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0100
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.0501

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}