Enhance your cable management with our wire basket waterfall. The wide bottom design ensures smooth bend radius for various basket sizes. Snaps on easily, no tools needed.
Application | Data Centers, Connected Buildings, and Industrial Automation Applications for all Panduit Wire Basket Applications |
Product Type | Wire Basket Waterfall |
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC |
Configuration |
---|
UPC | 61305681507 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.1328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Wide Bottom Waterfall Part Drawing 00510EEC-DC | English | |
Installation Documents | Bottom Waterfall Installation Instruction FS173 | English | |
Installation Documents | Bajante Tipo Cascada para Bandeja Portacables de Panduit Instrucciones de Instalación FS173-SPA | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01 | Spanish (Español) |