Enhance your data center setup with our conduit bracket with openings. It offers robust support and is compatible with slotted U-channel cable ladder rungs.
Sub Brand | Wyr-Grid® |
Color | Silver |
Finish/Coating | Zinc-Plated |
Material | Steel |
Overall Length (In.) | 3.57 |
Overall Width (In.) | 6 |
Overall Width (mm) | 152 |
Overall Height (In.) | 6.2 |
Overall Height (mm) | 158 |
Part Features | This bracket is intended for use with Slotted U-Channel Cable Ladder Rungs in galvanized steel, stainless steel and aluminum constructions. |
Configuration |
---|
UPC | 61305600291 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5718 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Wyr-Grid Conduit Bracket - 00371EAH-DC | English | |
Installation Documents | Wyr-Grid Conduit Bracket Installation | English |