The Wyr-Grid® Intersection Bend Radius Control is a snap-on installation used in cable routing systems. It provides a 6 inch (152.4mm) bend radius, protects cables, and can be installed without cutting at tees, crosses, and right-angle intersections. It is 6 inches H x 8.2 L x 8.2 W (152.4mm x 208.3mm x 208.3mm).
Product Type | Intersection Bend Radius Control |
Sub Brand | Wyr-Grid® |
Color | Black |
Finish/Coating | Black Powder-Coated |
Material | Steel |
Overall Height (In.) | 6 |
Overall Height (mm) | 152.4 |
Overall Length (In.) | 8.2 |
Overall Length (mm) | 208.3 |
Overall Width (In.) | 8.2 |
Overall Width (mm) | 208.3 |
Application | Data Centers, Connected Buildings, and Industrial Automation Applications |
UPC | 07498332452 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3380 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |