The flat, pre-galvanized metal liner in gray is 30" (762 mm) wide and 63" (1600.2 mm) long. It is used to provide a flat surface for routing cables on the Wyr-Grid® pathway sections. It comes in standard packages of one.
Product Type | Tray Liner |
Sub Brand | Wyr-Grid® |
Color | Gray |
Finish/Coating | Pre-Galvanized |
Material | Steel |
Overall Length (In.) | 63 |
Overall Length (mm) | 1600.2 |
Overall Width (In.) | 30 |
Overall Width (mm) | 762 |
Application | Data Centers, Connected Buildings, and Industrial Automation Applications |
UPC | 07498375095 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0366 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | 30" Wyr-Grid Tray Liner - WGTL30PG | English | |
Installation Documents | Wyr-Grid Tray Liners: RW301 | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |