Our Type G wide slot wiring duct securely accommodates various wire bundle sizes with its rigid design, enabling flexible cable organization in control panels and electrical enclosures.
Duct Dimensions (In.) | 2.25W x 5.1H |
Product Type | Base Wiring Duct |
Application | Wide slot/finger design provides greater sidewall rigidity and can be used in a wide range of applications |
Color | Light Gray |
Cover Part Number | C2LG6 |
Flammability Rating | UL94V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant; CSA Approved |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Wide Slot Wiring Duct |
Wiring Duct Type | G |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.83 |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.2 |
Overall Height (In.) | 5.1 |
Overall Height (mm) | 129.5 |
Slot Width (In.) | 0.38 |
Slot Width (mm) | 9.4 |
Sub Brand | Panduct® |
Part Features | Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. |
Configuration |
---|
UPC | 07498354586 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.3331 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 3.3311 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Panduct ® Type C Wiring Duct Cover with Protective Film Spec Sheet WDSP28--WW-ENG | English | |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | Wide Slot Wiring Duct | English | |
Part Drawings | Part Drawing - DWG - 36897-1022_R1 (G2X5) | English | |
Part Drawings | Part Drawing - DXF - 36897-1022_R1 (G2X5) | English | |
Part Drawings | Part Drawing - DWG - 36897-1022-R1 (G2X5)-200 | English | |
Part Drawings | Part Drawing - DXF - 36897-1022-R1 (G2X5)-200 | English | |
Part Drawings | 3D file to web: G2X5 | English | |
Part Drawings | Wiring Duct - Type G Duct With Cover 2 X 5 Part Drawing 36897-1022 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Flyers | Wiring Duct One-Page Overview WD-OPO-DIG | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English |