The NC2WH6 Halogen-Free PPO Wiring Duct Cover features a non-slip, liner to prevent cover slide. The cover is easy to install and remove. The special-purpose material is for use in halogen-free or high-temperature applications. It has a UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 95°C (203°F) and is 20% lighter than PVC.Halogen-Free, Polyphenylene Oxide (PPO). 0.35" x 2.25" (8.9 mm x 57.2 mm) and 6' (1.83 m) long. Color White. 6 per package.
Note | Base and Cover Sold Separately. |
Product Type | Flushed Duct Cover |
Sub Brand | Panduct® |
Application | Cover for Wiring Duct |
Color | White |
For Use With | Type NE Halogen-Free Wiring Duct |
Material | PPO |
Material Properties | Halogen-Free |
Standards Met | UL Recognized; Flammability Ratings: UL94 V-0; CE Compliant; CSA Certified; RoHS Compliant; Halogen Free; Conforms to NFPA 79-2015 section 13.3.1; meets a Hazard Level Classification of HL1 per European Standard EN45545-2 for R23 (exterior) |
Compatible Duct Width (In.) | 2 |
Compatible Duct Width (mm) | 50.8 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.2 |
Overall Height (In.) | 0.35 |
Mount Method | Snap-On |
Wiring Duct Style | Flush Cover |
Part Features | Halogen-Free Cover with non-slip liner to prevent cover slide. Designed for easy install and removal. |
UPC | 07498323153 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0271 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.5422 |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | NE and NS Cover customer Drawing | English | |
3D CAD Models | NC2WH6 Customer Drawing | English | |
Flyers | Wiring Duct One-Page Overview WD-OPO-DIG | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English |