Our Type F narrow slot wiring duct precisely channels high-density wiring in control panels, providing you a secure and organized solution for efficient cable management.
Duct Dimensions (In.) | 2.25W x 4.1H |
Product Type | Base Wiring Duct |
Application | Narrow slot/finger design provides more slots to fit the spacing of high-density terminal block applications |
Color | Light Gray |
Cover Part Number | C2LG6 |
Flammability Rating | UL94V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant; CSA Approved |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Narrow Slot Wiring Duct |
Wiring Duct Type | F |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.2 |
Overall Height (In.) | 4.1 |
Overall Height (mm) | 104.1 |
Slot Width (In.) | 0.2 |
Slot Width (mm) | 5 |
Sub Brand | Panduct® |
Part Features | Narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Double restricted slot design for retaining wires, eliminating hassle and saving time |
Configuration |
---|
UPC | 07498337561 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2755 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.7551 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | Part Drawing - DXF - F2X4(36897-774) | English | |
Part Drawings | Part Drawing - DXF - F2X4(36897-774)-200 | English | |
Part Drawings | 3D Customer drawing F2X4LG6, F2X4WH6, F2X4BL6, F2X4IB6 | English | |
Part Drawings | Panduct® type F narrow slot wiring duct, 2" W x 4" H, 6' length | English | |
Part Drawings | Wiring Duct - Type F Duct With Cover 2 X 4 Part Drawing 36897-774 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Flyers | Wiring Duct One-Page Overview WD-OPO-DIG | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English |