Install and remove nylon rivets effortlessly with our handheld installation tool. Ideal for smart control panels, it ensures efficient use of space and improves productivity.
Product Type | Hand-Held Nylon Rivet Installation Tool |
Sub Brand | Panduct® |
Overall Length (In.) | 9.25 |
Overall Length (mm) | 234.9 |
Overall Width (In.) | 1.87 |
Overall Width (mm) | 47.5 |
Application | For Installing and Removing Nylon Rivets. |
Configuration |
---|
UPC | 07498325000 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2257 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | Nylon Rivet Installation Tool: TNR-09124A-CD | English | |
Installation Documents | Panduct Panelmax Din Rail Wiring Duct for Use With Panduit Panduct Types D, F, G, H, And HN Wiring Duct Installation Instructions RW254 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Flyers | Wiring Duct One-Page Overview WD-OPO-DIG | English | |
Manuals | Nylon Push-Rivet Installation Hand Tool Operating Instructions | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English |