Our replacement nylon insert for duct cutting tool keeps your hand-held cutting tool in top shape. Quick and easy to assemble, it reduces installation costs and speeds up deployment.
Product Type | Replacement Nylon Insert |
Sub Brand | Panduct® |
Application | Replacement Insert for Duct Cutting Tools (Includes Nylon Insert Only) |
For Use With | DCT |
Overall Depth (In.) | 2.54 |
Overall Depth (mm) | 64.5 |
Overall Width (In.) | 0.2 |
Overall Width (mm) | 5.1 |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5.1 |
Configuration |
---|
UPC | 07498350251 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0139 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.3466 |
Part Drawings | DCT Cutting Tool | English | |
Part Drawings | Duct Cutting Replacement Insert: WDDCT-BLD-DCT-RI--ENG | English | |
Installation Documents | Duct Cutting Tool Operating Instructions | English |