Panduit Die Index Number | P500 |
For Use With | Crimp Die for Copper Code Compression Grounding Connector Series CTAPR500 |
Sub Brand | Pan-Lug™ |
Crimp Profile | Circumferential |
Base Material | Steel |
Finish/Coating | Black Oxide |
Product Type | Crimp Die |
Part Features | Embossed Die Index Number, Circumferential Crimp |
UPC | 61305675564 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0087 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | BlackFin Tool CT-2931/STBT - Video | English | |
Videos | BlackFin Tool CT-2920/CCPBT - Video | English |