Achieve flawless crimps with our crimp tool. Designed for Pan-Term® terminals, it offers ergonomic comfort and consistent, high-quality results for safe, efficient use.
Crimp Profile | Circumferential |
Base Material | Steel |
Compatible Connector | Select Terminals, Splices, and Disconnects |
Jaw Opening Width (In.) | 2.2 |
Jaw Opening Width (mm) | 55.6 |
Sub Brand | Contour Crimp™ |
Overall Length (In.) | 10.8 |
Overall Length (mm) | 275 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 28.2 |
Weight (Kg) | 0.77 |
Weight (lb) | 1.7 |
Standards Met | CSA Certified, UL Listed |
Product Type | Controlled Cycle Crimp Tool |
Maximum Wire Size (AWG) | #10 |
Minimum Wire Size (AWG) | #22 |
Configuration |
---|
UPC | 07498353243 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0513 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Product Bulletin - WW-TMCB05 WEB 8-16-10 | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | CT-1550 Contour Crimp Crimping Tool | English | |
Installation Documents | Contour Crimp Controlled Cycle Crimping Tool Operation Instructions PA22151A04 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Selection Guides | Terminal Material Selection Guide - SA-TMSG10 | English | |
Selection Guides | Easy Selection Guide for Pan-Term® Terminals Selection Guide TMSG08--SA-ENG | English |